??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc300_1t12g - Bel Power Solutions
Bill of material
MBC300-1T12G
PN
Part Number
MBC300-1T12G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 300W, Output 12VDC, 25A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
OT
Operating Temperature
-20 to 70 °C