??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc300_1t48g - Bel Power Solutions
Bill of material
MBC300-1T48G
PN
Part Number
MBC300-1T48G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 325W, Output 48VDC, 6.77A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
POWER
Power
325 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
6,77 A
OT
Operating Temperature
-20 to 70 °C