??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc350_1024l - Bel Power Solutions
Bill of material
MBC350-1024L
PN
Part Number
MBC350-1024L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 24VDC, 14.6A, Input 90-264VAC, Molex Header
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
14,6 A
OT
Operating Temperature
-40 to 70 °C