??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc350_1048l - Bel Power Solutions
Bill of material
MBC350-1048L
PN
Part Number
MBC350-1048L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 48VDC, 7.3A, Input 90-264VAC, Molex Header
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
7,3 A
OT
Operating Temperature
-40 to 70 °C