??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc401_1036_pc - Bel Power Solutions
Bill of material
MBC401-1036-PC
PN
Part Number
MBC401-1036-PC
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 36VDC, 11.1A, Input 90-264VAC, Convection Cooling, Perforated Cover
POWER
Power
400 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
36 VDC
OC
Output Current
11,1 A
OT
Operating Temperature
-20 to 50 °C