??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_1024g - Bel Power Solutions
Bill of material
MBC40-1024G
PN
Part Number
MBC40-1024G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 24VDC, 1.7A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
1,7 A
OT
Operating Temperature
-20 to 70 °C