??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc41_1015l - Bel Power Solutions
Bill of material
MBC41-1015L
PN
Part Number
MBC41-1015L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 15VDC, 2.67A, Input 85 - 264VAC, Molex Header
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
2,67 A
OT
Operating Temperature
-40 to 70 °C