??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc41_1030l - Bel Power Solutions
Bill of material
MBC41-1030L
PN
Part Number
MBC41-1030L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 30VDC, 1.33A, Input 85 - 264VAC, Molex Header
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
1,33 A
OT
Operating Temperature
-40 to 70 °C