??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc550_1t48 - Bel Power Solutions
Bill of material
MBC550-1T48
PN
Part Number
MBC550-1T48
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 550W, Output 48VDC, 11.46A, Input 90-264VAC
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
11,46 A
OT
Operating Temperature
-40 to 70 °C