??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc60_1012g - Bel Power Solutions
Bill of material
MBC60-1012G
PN
Part Number
MBC60-1012G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 65W, Output 12VDC, 5.4A, Input 90-264VAC, RoHS Compliant
POWER
Power
65 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
5,4 A
OT
Operating Temperature
-20 to 70 °C