??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc800_1t58 - Bel Power Solutions
Bill of material
MBC800-1T58
PN
Part Number
MBC800-1T58
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 800W, Output 58VDC, 10.34A, Input 85-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
800 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
10,34 A
OT
Operating Temperature
-40 to 70 °C