??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbe1000_1t58 - Bel Power Solutions
Bill of material
MBE1000-1T58
PN
Part Number
MBE1000-1T58
DESC
Description
Medical AC-DC Power Supply, Power 1000W, Output 58VDC, 17.24A, Input 85-264VAC, RoHS Compliant, Fan Cooled
POWER
Power
1000 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
17,24 A
OT
Operating Temperature
-40 to 70 °C