??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbs400_1048 - Bel Power Solutions
Bill of material
MBS400-1048
PN
Part Number
MBS400-1048
DESC
Description
Medical AC-DC Power Supply, Power 400W, Output 48VDC, 8.3A, Input 90-264VAC, Sealed Chassis, Convection Cooling, RoHS Compliant
POWER
Power
400 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
8,3 A
OT
Operating Temperature
-20 to 70 °C