??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MFLS250-1015
Bill of material
MFLS250-1015
PN
Part Number
MFLS250-1015
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 300W, Output 15VDC, 20A, Input 85-264VAC, Molex Screw
POWER
Power
300 W
OV
Output Voltage
15 VDC
OC
Output Current
20 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
4.5 x 2.5 x1.5 Inch
NOO
Number of Outputs
1
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame