??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MFLS250-1312-B
Bill of material
MFLS250-1312-B
PN
Part Number
MFLS250-1312-B
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 216W, Output 12VDC, 18A, Input 85-264VAC, JST Header
POWER
Power
216 W
OV
Output Voltage
12 VDC
OC
Output Current
18 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 palec
NOO
Number of Outputs
1
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame