??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_0048
Bill of material
MULP275-0048
PN
Part Number
MULP275-0048
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 48VDC, 5.73A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
5.73 A
NO
Number of Outputs
1
LOUT
Iout 1
5.73 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 0.75 인치
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
PGPF