??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps1000_1015
Bill of material
MVPS1000-1015
PN
Part Number
MVPS1000-1015
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 1000W, Output 15VDC, 41.67A, Input 85-264 VAC, Screw Terminal, U-Chassis with Plain Cover, OR-ing diode/FET not built in
POWER
Power
1000 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
41.67 A
NO
Number of Outputs
1
LOUT
Iout 1
41.67 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
9.51 x 5 x 1.61 인치
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis with Plain Cover
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
OR-ing diode/FET not built in