??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1030_r
Bill of material
MVPS600-1030-R
PN
Part Number
MVPS600-1030-R
DESC
Description
Medical U-Chassis AC-DC Power Supply, Power 600W, Output 30VDC, 20A, Input 85-264VAC, RoHS Compliant, U-Channel
POWER
Power
600 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
20 A
NO
Number of Outputs
1
LOUT
Iout 1
20 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
8.5 x 5 x 1.61 palec
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-