??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pec550_12_074na - Bel Power Solutions
Bill of material
PEC550-12-074NA
PN
Part Number
PEC550-12-074NA
DESC
Description
Front End AC-DC CRPS Power Supply, Power 550W, Output 12VDC, 45A, Input 90-264VAC, Normal Airflow
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
45 A
OT
Operating Temperature
0 to 55 °C