??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet1600_12_074na - Bel Power Solutions
Bill of material
PET1600-12-074NA
PN
Part Number
PET1600-12-074NA
DESC
Description
Front End AC-DC Power Supply, Power 1600W, Output 12VDC, 133A, Input 90-264VAC, Normal Airflow
POWER
Power
1600 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
133 A
OT
Operating Temperature
0 to 55 °C