??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pet2000_12_074na - Bel Power Solutions
Bill of material
PET2000-12-074NA
PN
Part Number
PET2000-12-074NA
DESC
Description
Front End AC-DC Power Supply, Power 2000W, Output 12VDC, 167A, Input 90-264VAC, Normal Airflow, Input Connector IEC 60320-C14 type
POWER
Power
2000 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
167 A
OT
Operating Temperature
0 to 55 °C