??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfc375_1028fm - Bel Power Solutions
Bill of material
PFC375-1028FM
PN
Part Number
PFC375-1028FM
DESC
Description
Industrial AC-DC Power Supply, Power 375W, Output 28VDC, 13.4A, Input 85-264VAC, Screw Terminal
POWER
Power
375 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
28 VDC
OC
Output Current
13,4 A
OT
Operating Temperature
0 to 70 °C