??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pfe850_12_054ra - Bel Power Solutions
Bill of material
PFE850-12-054RA
PN
Part Number
PFE850-12-054RA
DESC
Description
Front End AC-DC Power Supply, Power 850W, Output 12VDC, 70A, Input 90-264VAC, Reverse Airflow
POWER
Power
850 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
70 A
OT
Operating Temperature
0 to 45 °C