??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RDT-6Y03
Bill of material
RDT-6Y03
PN
Part Number
RDT-6Y03
DESC
Description
Railway DC-DC Converter, Power 6W, Output 3.3VDC, 1.45A, Input 14-160VDC, Through Hole Mount, RoHS Compliant
POWER
Power
6 W
OV
Output Voltage
3,3 VDC
OC
Output Current
1,45 A
VI
Voltage Input
14-160 VAC
ISOLATION
Isolation
Isolated
OT
Operating Temperature
-40 to 105 °C
DIMENSIONS
Dimensions LxWxH
1.24x0.8x0.5 인치
CT
Cooling Type
Convection Cooling
NO
Number of Outputs
1
VOUT1
Vout 1
3,3 VDC
LOUT1
lout 1
1,45 A