??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
srnd_90a1a0 - Bel Power Solutions
Bill of material
SRND-90A1A0
PN
Part Number
SRND-90A1A0
DESC
Description
Non-Isolated DC-DC Converter, VR11.1 Compliant, Power 120W, Output 0.5-1.6VDC, 75A, Input 9-13.8VDC, Throught Hole Mount, RoHS Compliant
POWER
Power
120 W
VIN
Voltage Input
9-13.8 VDC
OV
Output Voltage
0.5-1.6 VDC
OC
Output Current
75 A
OT
Operating Temperature
-5 to 85 °C