??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tet2200_12_086ra - Bel Power Solutions
Bill of material
TET2200-12-086RA
PN
Part Number
TET2200-12-086RA
DESC
Description
Front End AC-DC Power Supply, Power 2200W, Output 12VDC, 183A, Input 90-264VAC, Reverse Airflow
POWER
Power
2200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
183 A
OT
Operating Temperature
0 to 50 °C