??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tet2500_12_086na - Bel Power Solutions
Bill of material
TET2500-12-086NA
PN
Part Number
TET2500-12-086NA
DESC
Description
Front End AC-DC Power Supply, Power 2500W, Output 12VDC, 203A, Input 90-264VAC, Normal Airflow
POWER
Power
2500 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
203 A
OT
Operating Temperature
0 to 45 °C