??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ut1201_7b1g
Bill of material
UT1201-7B1G
PN
Part Number
UT1201-7B1G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 500W, Output 54.5VDC, 10A, Input 85-255VAC, Undervoltage monitor, Cell voltage selector switch, RoHS Compliant
POWER
Power
400 W
OV
Output Voltage
24.25 VDC
OC
Output Current
16 A
VIN
Voltage Input
70-140 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
24.25 VDC
LOUT
Iout 1
16 A
AFO
Auxiliary functions and options
Baseplate
ROHS
RoHS
RoHS Compliant