??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
14a_30_36 - Signal Transformer
Bill of material
14A-30-36
PN
Part Number
14A-30-36
DESC
Description
International One-4-All Transformer, 30VA Power, 115V/230V Input, 36VCT Output Series
POWERVA
Power
30 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.15 lbs (0.52 kg)
LENGTH
Length
2.62 in. (66.5 mm)
WIDTH
Width
2.18 in. (55.4 mm)
HEIGHT
Height
1.56 in. (39.6 mm)