您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
16-700-LPI
Bel Fuse
Signal Transformer
16-700-LPI
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/signal_transformer/16_700_lpi/16_700_lpi.prj},{NB=16-700-LPI},{PN=16-700-LPI},{DESC=International Low Profile Transformer, 12VA Power, 115V/230V Input, 16VCT Output Series, 8V Output Parallel},{POWERVA=12},{OS=16VCT},{OP=8V},{INPUT=115V/230V},{MOUNTING=Thru Hole Mount},{FREQUENCY=50/60Hz},{WEIGHT=0.75 lbs (0.34 kg)},{LENGTH=2.63 in. (66.8 mm)},{WIDTH=2.19 in. (55.6 mm)},{HEIGHT=1.06 in. (26.9 mm)},{SHA256=xOFUb8CnE+9wlT10pn/zUHEzL3e+C6pAwsqEU4Qe9Xk=},{INAME=00018__2812va292dlpi}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
16_700_lpi - Signal Transformer
Bill of material
16-700-LPI
PN
Part Number
16-700-LPI
DESC
Description
International Low Profile Transformer, 12VA Power, 115V/230V Input, 16VCT Output Series, 8V Output Parallel
POWERVA
Power
12
VA
OS
Output Series
16VCT
OP
Output Parallel
8V
INPUT
Input
115V/230V
V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz
Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
2.63 in. (66.8 mm)
WIDTH
Width
2.19 in. (55.6 mm)
HEIGHT
Height
1.06 in. (26.9 mm)