??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_4_20l - Signal Transformer
Bill of material
241-4-20L
PN
Part Number
241-4-20L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 6VA Power, 115V Input
POWERVA
Power
6 VA
OS
Output Series
20VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.43 in. (36.3 mm)