??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_6_20l - Signal Transformer
Bill of material
241-6-20L
PN
Part Number
241-6-20L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 30VA Power, 115V Input
POWERVA
Power
30 VA
OS
Output Series
20VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.1 lbs (0.5 kg)
LENGTH
Length
3.25 in. (82.6 mm)
WIDTH
Width
1.74 in. (44.2 mm)
HEIGHT
Height
1.96 in. (49.8 mm)