??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_175_20l - Signal Transformer
Bill of material
A41-175-20L
PN
Part Number
A41-175-20L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 175VA Power
POWERVA
Power
175 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
5.5 lbs (2.49 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
3.14 in. (79.8 mm)
HEIGHT
Height
3.75 in. (95.3 mm)