??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_4_10l - Signal Transformer
Bill of material
DP-241-4-10L
PN
Part Number
DP-241-4-10L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 6VA Power, 115V/230V Input
POWERVA
Power
6 VA
OS
Output Series
10VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.43 in. (36.3 mm)