??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_5_120l - Signal Transformer
Bill of material
DP-241-5-120L
PN
Part Number
DP-241-5-120L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 12VA Power, 115V/230V Input
POWERVA
Power
12 VA
OS
Output Series
120VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
2.81 in. (71.4 mm)
WIDTH
Width
1.43 in. (36.3 mm)
HEIGHT
Height
1.69 in. (42.9 mm)