??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_7_10l - Signal Transformer
Bill of material
DP-241-7-10L
PN
Part Number
DP-241-7-10L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 56VA Power, 115V/230V Input
POWERVA
Power
56 VA
OS
Output Series
10VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.7 lbs (0.77 kg)
LENGTH
Length
3.68 in. (93.5 mm)
WIDTH
Width
1.94 in. (49.3 mm)
HEIGHT
Height
2.28 in. (57.9 mm)