??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_7_12 - Signal Transformer
Bill of material
DP-241-7-12
PN
Part Number
DP-241-7-12
DESC
Description
Split Bobbin Transformer with High Isolation, 56VA Power, 115V/230V Input
POWERVA
Power
56 VA
OS
Output Series
12.6VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.7 lbs (0.77 kg)
LENGTH
Length
3.68 in. (93.5 mm)
WIDTH
Width
1.94 in. (49.3 mm)
HEIGHT
Height
2.28 in. (57.9 mm)