??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dp_241_8_16 - Signal Transformer
Bill of material
DP-241-8-16
PN
Part Number
DP-241-8-16
DESC
Description
Split Bobbin Transformer with High Isolation, 100VA Power, 115V/230V Input
POWERVA
Power
100 VA
OS
Output Series
16VCT
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
2.75 lbs (1.25 kg)
LENGTH
Length
4.03 in. (102.4 mm)
WIDTH
Width
2.3 in. (58.4 mm)
HEIGHT
Height
2.58 in. (65.5 mm)