??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dpc_12_100 - Signal Transformer
Bill of material
DPC-12-100
PN
Part Number
DPC-12-100
DESC
Description
Low Power Miniature Transformer, 1.2VA Power, 115V/230V Input, 12.6VCT Output Series
POWERVA
Power
1,2 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
0.31 lbs (0.14 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.18 in. (30 mm)