??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-181J-UL
Bill of material
DRC-0810-181J-UL
PN
Part Number
DRC-0810-181J-UL
DESC
Description
Radial Inductor with Leads, 180µH, 0.650A
INDUCTANCE
Inductance
180 uH
IRMS
I rms
0,65 A
DCR
0,28 Ohm
DIMMAX
Dimensions Max
13.0 x 10.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel