??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-0810-821J-UL
Bill of material
DRC-0810-821J-UL
PN
Part Number
DRC-0810-821J-UL
DESC
Description
Radial Inductor with Leads, 820µH, 0.310A
INDUCTANCE
Inductance
820 uH
IRMS
I rms
0,31 A
DCR
1,5 Ohm
DIMMAX
Dimensions Max
13.0 x 10.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel