??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1018-221J-UL
Bill of material
DRC-1018-221J-UL
PN
Part Number
DRC-1018-221J-UL
DESC
Description
Radial Inductor with Leads, 220.0µH, 1.50A
INDUCTANCE
Inductance
220 uH
IRMS
I rms
1,5 A
ISAT
I sat
1,5 A
DCR
0,162 Ohm
DIMMAX
Dimensions Max
21.0 x 12.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel