??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DRC-1213-471J-UL
Bill of material
DRC-1213-471J-UL
PN
Part Number
DRC-1213-471J-UL
DESC
Description
Radial Inductor with Leads, 470.0µH, 1.1A
INDUCTANCE
Inductance
470 uH
IRMS
I rms
1,1 A
ISAT
I sat
1,1 A
DCR
0,43 Ohm
DIMMAX
Dimensions Max
16.0 x 14.0 mm
SHIELDING
Shielding
No
PACKAGING
Packaging
Tape and Reel