??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_3_48 - Signal Transformer
Bill of material
DST-3-48
PN
Part Number
DST-3-48
DESC
Description
Split Bobbin Low Power Transformer, 2.4VA Power, 115V/230V Input, 48VCT Output Series
POWERVA
Power
2,4 VA
OS
Output Series
48VCT
OP
Output Parallel
24V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.25 lbs (0.11 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
1.21 in. (30.7 mm)