??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_4_12 - Signal Transformer
Bill of material
DST-4-12
PN
Part Number
DST-4-12
DESC
Description
Split Bobbin Low Power Transformer, 6VA Power, 115V/230V Input, 12.6VCT Output Series
POWERVA
Power
6 VA
OS
Output Series
12.6VCT
OP
Output Parallel
6.3V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
1.62 in. (41.1 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.31 in. (33.3 mm)