??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
du_3 - Signal Transformer
Bill of material
DU-3
PN
Part Number
DU-3
DESC
Description
Step Up/Down Power Isolation Transformer, 3000VA Power, 208/214/220/224/230/240V Output Series
POWERVA
Power
3000 VA
OS
Output Series
208/214/220/224/230/240V
OP
Output Parallel
104/110/120V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
70 lbs (31.75 kg)
LENGTH
Length
7.56 in. (192 mm)
WIDTH
Width
9.25 in. (235 mm)
HEIGHT
Height
7.37 in. (187.2 mm)