??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_105_40 - Signal Transformer
Bill of material
ECO-105-40
PN
Part Number
ECO-105-40
DESC
Description
105 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 20/40 Secondary
POWERVA
Power
105 VA
OS
Output Series
40VCT
OP
Output Parallel
20V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
3.7 lbs (1.68 kg)
LENGTH
Length
3.54 in. (89.9 mm)
WIDTH
Width
4.17 in. (105.9 mm)
HEIGHT
Height
3.78 in. (96 mm)