??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eco_140_24 - Signal Transformer
Bill of material
ECO-140-24
PN
Part Number
ECO-140-24
DESC
Description
140 VA Isolation Transformer, Din Rail or Chassis Mounting, UL Listed, Class F, 50/60Hz, 115/230 Primary, 12/24 Secondary
POWERVA
Power
140 VA
OS
Output Series
24VCT
OP
Output Parallel
12V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Din Rail/Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
4.6 lbs (2.09 kg)
LENGTH
Length
3.54 in. (89.9 mm)
WIDTH
Width
4.17 in. (105.9 mm)
HEIGHT
Height
4.17 in. (105.9 mm)