??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303012_1r2n
Bill of material
F1A1-303012-1R2N
PN
Part Number
F1A1-303012-1R2N
DESC
Description
Shielded SMT Power Inductor, 1.2uH, 1.05A, 117 Ohm
INDUCTANCE
Inductance
1,2 uH
CURRENT
Current
1,05 A
SATURATION
Saturation
0,85 A
DCR
117 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.2 mm
PACKAGING
Packaging
Bulk