??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_303015_2r2n
Bill of material
F1A1-303015-2R2N
PN
Part Number
F1A1-303015-2R2N
DESC
Description
Shielded SMT Power Inductor, 2.2uH, 1.0A, 150 Ohm
INDUCTANCE
Inductance
2,2 uH
CURRENT
Current
1 A
SATURATION
Saturation
1 A
DCR
150 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3 x 3 x 1.5 mm
PACKAGING
Packaging
Bulk